TPS62366AEVM-757 TPS62366AEVM-757 Evaluation Module top board image

TPS62366AEVM-757

TPS62366AEVM-757 Evaluation Module

Pricing

Qty Price
+

Features for the TPS62366AEVM-757

  • EVM input voltage range: 2.5V to 5.5V
  • EVM adjustable output voltage range: 0.5V to 1.77V
  • 4A output current
  • I2C programmable output voltage

Description for the TPS62366AEVM-757

This EVM is designed to help the user easily evaluate and test the operation and functionality of the TPS62366A. The EVM converts a 2.5-V to 5.5-V input voltage to a regulated output voltage that delivers 4 A. The output voltage is programmable via the I2C interface in 10-mV steps between 0.5V and 1.77V. The user’s guide includes setup instructions for the hardware, printed-circuit board layouts for the EVM, a schematic diagram, a bill of materials, and test results for the EVM.

Pricing

Qty Price
+