See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DRC | 10

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS62410DRCT


2.25MHZ 2x800mA Dual Step-Down Converter with 1-Wire Interface in QFN

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.05
10 - 24 $ 1.84
25 - 99 $ 1.73
100 - 249 $ 1.51
250 - 499 $ 1.41
500 - 749 $ 1.22
750 - 999 $ 1.04
1000 - 9999 $ 0.88

Adjust your quantity during checkout

Texas Instruments TPS62410DRCT

The TPS62410 device is a synchronous dual step-down DC–DC converter. It provides two independent output voltage rails powered by 1-cell Li-Ion or 3-cell NiMH/NiCD batteries. The device is also suitable to operate from a standard 3.3 V or 5 V voltage rail.

With an input voltage range of 2.5 V to 6 V, the TPS62410 is ideal for battery powered portable applications like smart phones, PDAs, and other portable equipment.

With the EasyScale™ serial interface, the output voltages can be modified during operation. It therefore supports dynamic voltage scaling for low-power DSP and processors.

The TPS62410 operates at 2.25-MHz fixed switching frequency and enter the power-save mode operation at light load currents to maintain high efficiency over the entire load current range. For low-noise applications the devices can be forced into fixed frequency PWM mode by pulling the MODE/DATA pin High. In the shutdown mode, the current consumption is reduced to 1.2 µA. The device allows the use of small inductors and capacitors to achieve a small solution size.

The TPS62410 operates over a free-air temperature range of –40°C to 85°C. It is available in a 10-pin leadless package (3 × 3 mm VSON)

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00