See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS62420EVM-167-TPS62420 Evaluation Module

The TPS62420EVM-167 is an evaluation tool for the TPS62420 which is a 2.25 MHz dual, step down converter in a small 3x3 mm2 QFN package. The TPS62420 can supply voltages from 0.6 V to 6 V from a 2.5 V to 6 V input, and provides two output rails of up to 600 mA/1000 mA. The voltage of each output can be dynamically changed using the EasyScale interface which is a single wire serial communication channel. The EVM comes with a USB to EasyScale converter and software so that a personal computer can be used to communicate with the EVM.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00