See datasheet for actual packaging/pinout drawings


Evaluation Module for TPS62480, a 5.5-V Input, 6-A Output, 2-Phase Step-Down Converter

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS62480EVM-671

The TPS62480EVM-671 is designed to help the user easily evaluate and test the operation and functionality of the TPS62480. The EVM converts a 2.4-V to 5.5-V input voltage to a regulated output voltage of 1.8V at up to 6 A output current. The TPS62480 comes in a small 2.5 x 3.0 mm² VSON package.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00