See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DRC | 10

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS62510DRCR


Adjustable, 96% Efficiency, 1.5A Buck Converter for low input voltages

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.55
10 - 24 $ 1.39
25 - 99 $ 1.30
100 - 249 $ 1.14
250 - 499 $ 1.07
500 - 749 $ 0.91
750 - 999 $ 0.76
1000 - 9999 $ 0.73

Adjust your quantity during checkout

Texas Instruments TPS62510DRCR

The TPS62510 is a high-efficiency step-down converter targeted for operation from a 1.8-V to 3.8-V input voltage rail, ideally suited for 2-cell alkaline or NiMHd applications. The TPS62510 is also ideal as a point-of-load regulator running from a fixed 3.3-V, 2.5-V, or 1.8-V input voltage rail.

The converter operates in fixed frequency pulse width modulation (PWM) mode switching at 1.5 MHz with the MODE pin high. Pulling the MODE pin low enables the high efficiency mode. In high efficiency mode, the device operates with a 1.5-MHz fixed frequency PWM at nominal load current, and automatically enters the power save mode at light load currents. For maximum system reliability, the converter features output voltage tracking using the OVT pin to allow sequencing, and to allow for the output voltage to track an external voltage applied to this pin.

The TPS62510 is available in a 3-mm × 3-mm 10-pin VSON package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00