TPS62590EVM-454 TPS62590EVM-454 Evaluation Module angled board image

TPS62590EVM-454

TPS62590EVM-454 Evaluation Module

Pricing

Qty Price
+

Features for the TPS62590EVM-454

  • High Efficiency Step-Down Converter
  • Output Current up to 1000mA
  • Vin Range from 2.5V to 5.5V
  • 2.25MHz Fixed Frequency Operation
  • Power Save Mode at Light Load Currents
  • Output Voltage Accuracy in PWM Mode ±2.5%
  • Typical 15µA Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Voltage Positioning at Light Loads

Description for the TPS62590EVM-454

The TPS62590EVM-454 evaluation module facilitates evaluation of the TPS62590 1A synchronous step-down DC/DC converter.

Pricing

Qty Price
+