See datasheet for actual packaging/pinout drawings

Package | PIN:

YFF | 6

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.63
10 - 24 $ 1.46
25 - 99 $ 1.36
100 - 249 $ 1.18
250 - 499 $ 1.09
500 - 749 $ 0.92
750 - 999 $ 0.75
1000 - 9999 $ 0.69
  View datasheet for TPS62684YFFR View product folder for TPS62684YFFR

Adjust your quantity during checkout

TPS62684YFFR-1600-mA, High-Efficiency Step-Down Converter optimized for small solution size

The TPS62684 is a high-frequency synchronous step-down dc-dc converter optimized for battery-powered portable applications in which high load currents in a very small solution size and height are required. The TPS62684 is optimized for high efficiency and low output voltage ripple, supports up to 1600-mA load current and allows the use of low cost chip inductor and capacitors. With a input voltage range of 3.25V to 5.5V, the device supports applications powered by Li-Ion batteries as well as 5V rails.

The TPS62684 operates at a 5.5-MHz switching frequency with PWM spread spectrum capability. For noise-sensitive applications, this provides a lower noise regulated output, as well as low noise at the input. The device supports a 2.85V fixed output voltage, requiring no external feedback network.

These features, combined with high PSRR and AC load regulation performance, make this device suitable to replace a linear regulator to obtain better power conversion efficiency.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00