See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS62700EVM-264-TPS62700EVM-264 Evaluation Module

The TPS62700EVM-264 evaluation module (EVM) helps designers evaluate the operation and performance of the TPS62700 step-down converter. This converter is a 2.25 MHz, synchronous, step-down converter that provides up to 650 mA of output current at a pin-programmable output for powering PA applications.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00