TPS62745EVM-622 Ultra Low Iq, Wide VIN Step-Down Converter Evaluation Module top board image

TPS62745EVM-622

Ultra Low Iq, Wide VIN Step-Down Converter Evaluation Module

Pricing

Qty Price
+

Features for the TPS62745EVM-622

  • Input Voltage Range VIN from 3.3V to 10V
  • Typ. 500nA Quiescent Current
  • Integrated input voltage switch
  • Up to 300mA Output Current
  • Up to 90% Efficiency with load currents >15µA

Description for the TPS62745EVM-622

The TPS62745EVM-622 is designed to help the user easily evaluate and test the operation and functionality of the TPS62745. The EVM converts a 3.3-V to 10-V input voltage to a regulated output voltage that is set between 1.8 V and 3.3 V at up to 300 mA. The TPS62745 also includes an integrated input voltage switch to connect/disconnect the pin VIN_SW from the input. The TPS627450 has an ultra-low quiescent current of 500 nA.

Pricing

Qty Price
+