See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS62748EVM-706-TPS62748 Ultra Low Iq Step-Down Converter Evaluation Module with Load Switch

The TPS62748EVM-706 is designed to help the user easily evaluate and test the operation and functionality of the TPS62748. The EVM converts a 2.0-V to 5.5-V input voltage to a regulated output voltage that is set to either 1.2 V or 1.8 V at up to 300 mA. The TPS62748 has an integrated VOUT switch and comes in a small 1.6 x 0.9 mm² WCSP pacakge. It has an ultra-low quiescent current of 360 nA.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00