See datasheet for actual packaging/pinout drawings

TPS62822EVM-005


TPS62822 2A Step-Down Converter With DCS-Control™ Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS62822EVM-005

The TPS62822EVM-005 evaluation module (EVM) facilitates the evaluation of the TPS62822 2-A, step-down converter with DCS-Control in a 2-mm by 1.5-mm QFN package. The EVM outputs a 1.8-V output voltage with 1% accuracy from input voltages between 2.4V and 5.5V with a maximum solution height of 1 mm. The TPS62822 is a highly efficient and small solution for point-of-load (POL) converters in all types of equipment, such as solid state drives (SSDs), computing, and factory automation.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00