See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS62825EVM-794-1.5 mm x 1.5 mm QFN Package, 2-A Step-down Converter With 1% Output Accuracy Evaluation Module

The TPS62825EVM-794 facilitates the evaluation of the TPS62825 2-A, step-down converter with DCS-Control in a 1.5-mm by 1.5-mm QFN package. The EVM outputs a 1.8-V output voltage with 1% accuracy from input voltages between 2.4V and 5.5V with a maximum solution height of 1 mm. The TPS62825 is a highly efficient and small solution for point-of-load (POL) converters in all types of equipment, such as solid state drives (SSDs), smart phones, and optical modules.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00