See datasheet for actual packaging/pinout drawings


TPS63000EVM Buck-Boost Converter Evaluation Module Board

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS63000EVM-148

Evaluation Module Board for Buck-Boost Converter 5.5V Input, 3.3V Output, 1A

The TPS63000EVM-148 is an evaluation tool for the TPS63000 device family. It is a 96% efficient Buck/Boost Converter with an input range of 1.8 V to 5.5 V, optimized to run from a single-cell Li-Ion battery or two and three-cell Alkaline. It is capable of delivering up to 1200 mA of output current at 3.3 V in step-down mode or up to 800 mA of output current at 3.3 V in step-up mode, from a single-cell Li-Ion battery. Total solution size is small, featuring a compact 3x3 mm2 QFN package and small 2.2 uH inductor.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00