See datasheet for actual packaging/pinout drawings

Package | PIN:

DSJ | 14

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.92
10 - 24 $ 2.63
25 - 99 $ 2.44
100 - 249 $ 2.14
250 - 499 $ 2.01
500 - 749 $ 1.71
750 - 999 $ 1.44
1000 - 9999 $ 1.38
  View datasheet for TPS63020QDSJRQ1 View product folder for TPS63020QDSJRQ1

Adjust your quantity during checkout

TPS63020QDSJRQ1-High Efficiency Automotive Single Inductor Buck-Boost Converter with 4A Switch

The TPS63020-Q1 device provides a power supply solution for products powered by either a two-cell or three-cell alkaline, NiCd or NiMH battery, or a one-cell Li-Ion or Li-Polymer battery. Output currents can go as high as 3 A while using a single-cell Li-Ion or Li-Polymer battery, and discharge it down to 2.5 V or lower. The buck-boost converter is based on a fixed frequency, pulse width modulation (PWM) controller using synchronous rectification to obtain maximum efficiency. At low load currents, the converter enters power save mode to maintain high efficiency over a wide load current range. The power save mode can be disabled, forcing the converter to operate at a fixed switching frequency. The maximum average current in the switches is limited to a typical value of 4 A. The output voltage is programmable using an external resistor divider. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery. The device is packaged in a 3 mm × 4 mm 14-pin VSON PowerPAD™ package (DSJ).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00