TPS63030EVM-417 TPS63030 5.5V Input, 3.3V Output, 0.5A Evaluation Module angled board image

TPS63030EVM-417

TPS63030 5.5V Input, 3.3V Output, 0.5A Evaluation Module

Pricing

Qty Price
+

Features for the TPS63030EVM-417

  • Efficiency: 96% (max)
  • Input voltage: 1.8V to 5.5V
  • Output voltage: 1.2V to 5.5V
  • Output current: 0.6A (max) in buck mode @ 3.3V
  • Output current: 0.4A (max) in boost mode @ 3.3V
  • Quiescent current: 50µA (max)
  • Switching Frequency: 2.4MHz

Description for the TPS63030EVM-417

The TPS63030EVM-417 facilitates evaluation of the TPS63030 High Efficient Single Inductor Buck-Boost Converter. The TPS63030 regulates a constant output voltage and operates in either step down or boost mode.

Pricing

Qty Price
+