See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DSK | 10

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS63031DSKR


High Efficient Single Inductor Buck-Boost Converter with 1-A Switches

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.13
10 - 24 $ 1.90
25 - 99 $ 1.71
100 - 249 $ 1.56
250 - 499 $ 1.41
500 - 749 $ 1.15
750 - 999 $ 0.94
1000 - 9999 $ 0.76

Adjust your quantity during checkout

Texas Instruments TPS63031DSKR

The TPS6303x devices provide a power supply solution for products powered by either a two-cell or three-cell alkaline, NiCd or NiMH battery, or a one-cell Li-ion or Li-polymer battery. Output currents can go as high as 600 mA while using a single-cell Li-ion or Li-polymer battery, and discharge it down to 2.5 V or lower. The buck-boost converter is based on a fixed frequency, pulse width modulation (PWM) controller using synchronous rectification to obtain maximum efficiency. At low load currents, the converter enters power-save mode to maintain high efficiency over a wide load current range. The power-save mode can be disabled, forcing the converter to operate at a fixed switching frequency. The maximum average current in the switches is limited to a typical value of 1000 mA. The output voltage is programmable using an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery.

The TPS6303x devices operate over a free air temperature range of –40°C to 85°C. The devices are packaged in a 10-pin VSON package measuring 2.5 mm × 2.5 mm (DSK).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00