Features for the TPS63036EVM-163
- Efficiency: 96% (max)
- Input voltage 1.8V to 5.5V
- Output voltage: 1.2V to 5.5V
- Output current: 0.6A (max)
- Quiescent current: 35µA (max)
- Switching Frequency: 2.0MHz
- Programmable Enable/Disable
- Programmable Power Save Mode and clock synchronization
- Available in Small 1.854 mm x 1.076 mm, WCSP-8 Package
Description for the TPS63036EVM-163
An evaluation module for Texas Instruments TPS63036, a highly efficient, single-inductor, buck-boost converter, in an 8-ball, 1.854-mm × 1.076-mm wafer chip-scale package (YFG). Capable of programming enable/disable, power save mode (PWM/PFM) and adjustable output voltage.