See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DRC | 10

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS63700DRCR


Adjustable, -15V Output Inverting DC/DC Converter in 3x3 QFN

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.03
10 - 24 $ 1.74
25 - 99 $ 1.72
100 - 249 $ 1.40
250 - 499 $ 1.38
500 - 749 $ 1.15
750 - 999 $ 0.95
1000 - 9999 $ 0.79

Adjust your quantity during checkout

Texas Instruments TPS63700DRCR

The TPS63700 is an inverting DC/DC converter generating a negative output voltage down to –15 V with output currents up to 360 mA, depending on input-voltage to output-voltage ratio. With a peak efficiency of 84%, the device is ideal for portable battery-powered equipment. The input voltage range of 2.7 V to 5.5 V allows the TPS63700 to be directly powered from a Li-ion battery, from 3-cell NiMH/NiCd, from a 3.3-V or 5-V supply rail.

The inverter operates with a fixed-frequency pulse width modulation (PWM) control topology. The device has an internal current limit, overvoltage protection, and a thermal shutdown for highest reliability under fault conditions.

A switching frequency of typically 1.4 MHz allows the use of small external components enabling a small solution size.

The TPS63700 comes in a small 3-mm × 3-mm SON-10 package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00