Features for the TPS64202EVM-023
The development tool includes:
- A tested TPS64202EVM-023 evaluation module with TPS64202DBV IC
- A user's guide (SLVU093) that contains:
- Schematic
- Bill of materials
- Component placement
- Layout and setup of the EVM
- A datasheet of the TPS6420x family of devices (SLVS485)
Description for the TPS64202EVM-023
The TPS64202EVM-023 is an evaluation tool for the TPS64202 inductive step-down controller in SOT-23 package which can supply voltages down to 1.2V from a 1.8-V to 6.5-V input. The TPS64202EVM-023 uses a TPS64202 adjustable output step-down controller and the appropriate external components to provide a 3.3-V output voltage with up to 2A of output current. By replacing the feedback components other voltages can be generated. The EVM can be used to evaluate other options of the TPS6420x family.