TPS65000EVM-469 TPS65000EVM-469 Power Management IC for Portable Device Applications Evaluation Module angled board image

TPS65000EVM-469

TPS65000EVM-469 Power Management IC for Portable Device Applications Evaluation Module

Pricing

Qty Price
+

Description for the TPS65000EVM-469

The TPS65000EVM-469 facilitates evalvation of the TPS65000 power management IC for portable device applications. The TPS65000 contains one DC/DC switcher, 2 low-dropout (LDO) regulators, and a Spread Spectrum Clock (SSC) to supress EMI noise. It is powered from a 2V to 6V source.

Pricing

Qty Price
+