See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RTE | 16

Temp:

T (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS65000TRTERQ1


2.25MHz Step-Down Converter with Dual LDOs & SVS Power Management IC (PMIC)

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.86
10 - 24 $ 1.67
25 - 99 $ 1.52
100 - 249 $ 1.37
250 - 499 $ 1.24
500 - 749 $ 1.05
750 - 999 $ 0.88
1000 - 9999 $ 0.84

Adjust your quantity during checkout

Texas Instruments TPS65000TRTERQ1

The TPS65000-Q1 device is a single-chip power-management IC for automotive applications. This device combines a single step-down converter with two low-dropout regulators. The step-down converter enters a low-power mode at light load for maximum efficiency across the widest possible range of load currents. For low-noise applications, the device can be forced into fixed-frequency PWM using the MODE pin. The step-down converter allows the use of a small inductor and capacitors to achieve a small solution size. A power-good status output can be used for sequencing. The LDOs can supply 300 mA, and can operate with an input voltage range from 1.6 V tp 6 V, thus allowing them to be supplied from the step-down converter. The step-down converter and the LDOs have separate voltage inputs and enables, thus allowing for design and sequencing flexibility.

The TPS65000-Q1 is available in a 16-pin leadless package (3-mm × 3-mm WQFN).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00