See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS65001EVM-453-TPS65001EVM-453 Evaluation Module

The TPS65001EVM-453 facilitates evalvation of the TPS65001 power management IC for portable device applications. The TPS65001 contains one DC/DC switcher, 2 low-dropout (LDO) regulators, and a Spread Spectrum Clock (SSC) to supress EMI noise. It is powered from a 2V to 6V source. The TPS65001 also contains a supply voltage supervisor (SVS) for reset management.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00