See datasheet for actual packaging/pinout drawings


Package | PIN:

RUK | 20


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


2.25MHz Step-Down Converter with Dual LDOs & SVS Power Management IC (PMIC)

TI Store Price:

1 - 9 $ 3.76
10 - 24 $ 3.37
25 - 99 $ 3.17
100 - 249 $ 2.76
250 - 499 $ 2.58
500 - 749 $ 2.23
750 - 999 $ 1.90
1000 - 9999 $ 1.61

Adjust your quantity during checkout

Texas Instruments TPS65001RUKT

The TPS6500xx devices are single-chip power management (PWM) ICs for portable applications. Both devices combine a single step-down converter with two low-dropout (LDO) regulators. The step-down converter enters a low-power mode at light load for maximum efficiency across the widest possible range of load currents. For low-noise applications, the devices can be forced into fixed-frequency PWM through a pin. The step-down converter is small because of its small inductor and capacitors. The step-down converter has power good status output for sequencing. The LDOs can supply 300 mA and operate with an input voltage range from 1.6 V to 6 V. A step-down converter or main battery can power the LDOs directly. The step-down converter and the LDOs have separate voltage inputs that enable maximum design and sequencing flexibility.

The TPS65001 extends functionality by adding a supply voltage supervisor (SVS). To maximize the flexibility of the SVS, the reset voltage is set with two external resistors and the reset time is set by a small external capacitor. For external control, the SVS can use its active-low manual reset input to connect to a push button.

The TPS65000 is available in a 16-pin leadless package (3 mm × 3 mm QFN). The TPS65001 is available in a 20-pin leadless package (3 mm × 3 mm QFN).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00