Features for the TPS650061EVM-584
- Step-Down Converters:
- VIN Range from 2.3V to 6V
- Spread Spectrum Clock (SSC) Generation for Reduced EMI
- 2.25MHz Fixed Frequency Operation
- 600mA or 1A (TPS650061) Output Current
- LDOs:
- VIN Range from 1.6V to 6V
- Adjustable Output Voltage
- Up to 300mA Output Current
- Separate Power Inputs and Enables
Description for the TPS650061EVM-584
The TPS650061EVM-584 is a fully assembled and tested circuit for evaluating the TPS650061 2.25MHz Step-Down Converter, which contains 1 DC/DC switcher, 2 Low Dropout Regulators and a spread sprectrum clock to supress EMI noise. The TPS650061 operates from a 2.3V to 6V supply.