See datasheet for actual packaging/pinout drawings


TPS65010 Evaluation Module

TI Store Price:

Unit price: $49.00

Texas Instruments TPS65010EVM-230

The TPS65010EVM-230 is an evaluation tool for the TPS65010 integrated power and battery management IC. The TP65010 comes in 7x7 mm2 QFN-48 package and is suitable for applications that are powered with one Li-Ion or Li-Polymer battery cell and require multiple power rails. The TPS65010 contains two highly efficient switching step-down converters, two low-dropout regulators, a battery charger, and additional status and I/O pins. The device is controlled via an I2C interface.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00