See datasheet for actual packaging/pinout drawings

TPS65011EVM-049


TPS65011 Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS65011EVM-049

The TPS65011EVM-049 is an evaluation tool for the TPS65011 integrated power and battery management IC. The TPS65011 comes in 7x7 mm2 QFN-48 package and is suitable for applications that are powered with one Li-Ion or Li-Polymer battery cell and require multiple power rails. The TPS65011 contains two highly efficient switching step-down converters, two low-dropout regulators, a battery charger, and additional status and I/O pins. The device is controlled via an I2C interface.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00