TPS650231EVM-664 TPS650231 Evaluation Module angled board image

TPS650231EVM-664

TPS650231 Evaluation Module

Pricing

Qty Price
+

Features for the TPS650231EVM-664

  • Three high-efficiency DC/DC step-down converters (1.7 A/1.2 A/1 A)
  • 2 x 200-mA low-dropout (LDO) regulators
  • 30-mA RTC (Reel Time Clock) LDO
  • 2C Interface (100-ns setup and hold time)
  • Dynamic voltage scaling DCDC1

Description for the TPS650231EVM-664

The Texas Instruments TPS650231EVM-664 is an integrated power management integrated circuit (IC) for applications that are powered with one Li-ion or Li-polymer cell and require multiple power rails. The TPS650231 contains three highly efficient switching step-down converters, two LDOs, and additional status and I/O pins. The device is controlled via an I2C interface (HPA172)

Pricing

Qty Price
+