See datasheet for actual packaging/pinout drawings


6-channel Power Mgmt IC with 3DC/DCs, 3 LDOs, I2C Interface and DVS Evaluation Module BoardEvaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS65023EVM-205

The TPS65023EVM-205 is an evaluation tool for the TPS65023 multi-output Power Management IC. The TP65023 comes in 5x5 mm 40 pin QFN package and is suitable for applications that are powered with one Li-Ion or Li-Polymer battery cell and require multiple power rails. It features three DC/DC step-down Converters, three LDOs, an I²C interface and is designed to supply the Texas Instruments DaVinci DSP platform as well as other processors where multiple rails and dynamic voltage scaling are required.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00