See datasheet for actual packaging/pinout drawings


Package | PIN:

RSB | 40


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


Automotive 1.5V to 6.5V, 3 Buck & 3 LDO Power Management IC

TI Store Price:

1 - 9 $ 6.05
10 - 24 $ 5.45
25 - 99 $ 5.01
100 - 249 $ 4.49
250 - 499 $ 4.15
500 - 749 $ 3.65
750 - 999 $ 3.23
1000 - 9999 $ 2.80

Adjust your quantity during checkout

Texas Instruments TPS65023QRSBRQ1

The TPS65023-Q1 device is an integrated power-management integrated circuit (IC) for applications powered by one Li-Ion or Li-Polymer cell, which require multiple power rails. The TPS65023-Q1 device provides three highly efficient, step-down converters targeted at providing the core voltage, peripheral, input and output (I/O), and memory rails in a processor-based system. The core converter allows for on-the-fly voltage changes through a serial interface, allowing the system to implement dynamic power savings. All three step-down converters enter a low-power mode at light load for maximum efficiency across the widest possible range of load currents.

The TPS65023-Q1 device also integrates two general-purpose 200-mA LDO voltage regulators, which are enabled with an external input pin. Each LDO operates with an input voltage range between 1.5 V and 6.5 V, allowing them to be supplied from one of the step-down converters or directly from the battery. The default output voltage of the LDOs can be digitally set to four different voltage combinations using the DEFLDO1 and DEFLDO2 pins. The serial interface can be used for dynamic voltage scaling, masking interrupts, or for disabling, enabling, and setting the LDO output voltages. The interface is compatible with the fast- or standard-mode I2C specifications, allowing transfers at up to 400 kHz. The TPS65023-Q1 device operates over a free-air temperature of –40°C to 125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00