See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RHB | 32

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS650242RHBT


Power Management IC (PMIC) for Li-Ion Powered Systems

TI Store Price:

 
 
Qty.Price
1 - 9 $ 7.33
10 - 24 $ 6.61
25 - 99 $ 6.07
100 - 249 $ 5.44
250 - 499 $ 5.02
500 - 749 $ 4.43
750 - 999 $ 3.92
1000 - 9999 $ 3.40

Adjust your quantity during checkout

Texas Instruments TPS650242RHBT

The TPS65024x devices are integrated power management ICs for applications powered by one Li-Ion or Li-Polymer cell, which require multiple power rails. The TPS65024x provide three highly efficient, step-down converters targeted at providing the core voltage, peripheral, I/O, and memory rails in a processor-based system. All three step-down converters enter a low power mode at light load for maximum efficiency across the widest possible range of load currents. The converters can be forced into fixed-frequency PWM mode by pulling the MODE pin high.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00