See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS65051EVM-195-TPS65051 6-channel Power Management IC with 2 DC/DCs Evaluation Module Board

The TPS65051EVM-195 helps designers evaluate the operation and performance of the TPS65051 PMIC for applications that are powered with one Li-ion or Li-polymer cell and require multiple power rails. The TPS65051 contains two highly efficient step-down switching converters, four low dropout linear regulators (LDO) and additional status I/O pins.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00