See datasheet for actual packaging/pinout drawings


TPS65052 6-channel Power Management IC (PMIC) with 2 DC/DCs Evaluation Module Board

TI Store Price:

Unit price: $49.00

Texas Instruments TPS65052EVM-195

The TPS65052EVM-195 evaluation module helps designers evaluate the oepration and performance of the TPS65062 PMIC for applications that are powered with one Li ion or Li polymer cell adn require multiple power rails. The TPS65052 contains two highly efficient step-down switching converters, fou low dropout linear regulators (LDO) and additional status I/O pins.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00