See datasheet for actual packaging/pinout drawings

Package | PIN:

RSM | 32

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.41
10 - 24 $ 3.97
25 - 99 $ 3.70
100 - 249 $ 3.32
250 - 499 $ 3.10
500 - 749 $ 2.70
750 - 999 $ 2.34
1000 - 9999 $ 2.29
  View datasheet for TPS65052RSMT View product folder for TPS65052RSMT

Adjust your quantity during checkout

TPS65052RSMT-6-channel Power Management IC (PMIC) with 2 DC/DCs, 4 LDOs, in 4x4mm QFN

The TPS6505x family of devices are integrated power-management ICs for applications powered by one Li-Ion or Li-Polymer cell, which require multiple power rails. The TPS6505x devices provide two highly efficient, 2.25-MHz step-down converters targeted at providing the core voltage and I/O voltage in a processor-based system. Both step-down converters enter a low-power mode at light load for maximum efficiency across the widest possible range of load currents. For low noise applications, the devices can be forced into fixed-frequency PWM mode by pulling the MODE pin high. The TPS6505x devices also integrate two 400-mA LDO and two 200-mA LDO voltage regulators. Each LDO operates with an input voltage range from 1.5 V to 6.5 V, allowing them to be supplied from one of the step-down converters or directly from the main battery.

For all available packages, see the orderable addendum at the end of the data sheet. View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00