Description for the TPS65053EVM-217
The TPS65053-217 Evaluation Module (TPS65053EVM-217) deonstrates the TPS65053 Power Management IC (PMIC)for applications that are powered with one Li Ion or Li Polymer cell and require multiple power rails. The TPS65053 contains two highly efficient step-down switching converters, three low dropout (LDO) linear regulators and a voltage monitor/RESET\ output.