See datasheet for actual packaging/pinout drawings

TPS65054EVM-195


TPS65054 6-channel Power Management IC (PMIC) with 2 DC/DCs Evaluation Module Board

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS65054EVM-195

The TPS65054EVM-195 helps designers evaluate the operation and performance of the TPS65054 PMIC for applications that are powered with one Li-ion or Li-polymer cell and require multiple power rails. The TPS65054 contains two highly efficient step-down switching converters, four low dropout linear regulators (LDO), and additional status I/O pins.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00