TPS65072EVM-430 Evaluation Module for TPS65072 Single Chip Power Solution for Navigation Systems, PMIC angled board image

TPS65072EVM-430

Evaluation Module for TPS65072 Single Chip Power Solution for Navigation Systems, PMIC

Pricing

Qty Price
+

Features for the TPS65072EVM-430

  • CHARGER/POWER PATH MANAGEMENT:
  • 2A Output Current on the Power Path
  • Linear Charger; 1.5A Maximum Charge Current
  • 100mA/500mA/ 800mA/1300mA Current Limit From USB Input
  • Thermal Regulation, Safety Timers
  • Temperature Sense Input
  • 3 STEP-DOWN CONVERTERS:
  • 2.25MHz Fixed Frequency Operation
  • Up to 1.5A of Output Current
  • Adjustable or Fixed Output Voltage
  • VIN Range From 2.8V to 6.3V
  • Power Save Mode at Light Load Current
  • Output Voltage Accuracy in PWM Mode ±1.5%
  • Typical 19 µA Quiescent per Converter
  • 100% Duty Cycle for Lowest Dropout
  • LDOs:
  • Fixed Output Voltage
  • Dynamic Voltage Scaling on LDO2
  • 20µA Quiescent Current
  • 200mA Maximum Output Current

Description for the TPS65072EVM-430

The TPS65072EVM-430 is a fully assembled and tested circuit for evaluating the TPS65072 Single Chip Power Solution for Battery Powered Systems.

Pricing

Qty Price
+