TPS650830EVM-095 TPS650830 Evaluation Module top board image

TPS650830EVM-095

TPS650830 Evaluation Module

Pricing

Qty Price
+

Features for the TPS650830EVM-095

  1. DVS
  2. Sequencing
  3.  I2C Communication and Controls
  4.  Holistic System Architecture Example

Description for the TPS650830EVM-095

TPS650830EVM-095 is an Evaluation Module, (EVM) board for the TPS650830. This EVM provides a platform for engineers to evaluate, test, and explore the TPS650830 in a real world application use. All of the sequencing and functionality required for the processor and system is demonstrated on this board. This EVM also features the functionality to change from the preset configuration and test unique applications.

Pricing

Qty Price
+