TPS650860EVM-116 TPS650860 Evaluation Module angled board image

TPS650860EVM-116

TPS650860 Evaluation Module

Pricing

Qty Price
+

Features for the TPS650860EVM-116

  • DVS
  • Sequencing
  • I2C Communication and Controls
  • Holistic System Example Architecture
  • This circuit design is tested and orderable and includes GUI and User's Guide

Description for the TPS650860EVM-116

Evaluation Module (EVM) for the TPS65086x family. The EVM provides a platform for engineers to evaluate, test, and explore the TPS650860 in a real world application use. All of the sequencing and functionality required for the processor and system is demonstrated on this board. This EVM also features the functionality to change from the preset configuration and test unique applications.

Pricing

Qty Price
+