See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RSK | 64

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS65086401RSKT


Configurable Multi-Rail PMIC for Xilinx MPSoCs and FPGAs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 16.74
10 - 24 $ 15.08
25 - 99 $ 14.45
100 - 249 $ 12.71
250 - 499 $ 12.16
500 - 749 $ 11.21
750 - 999 $ 10.10
1000 - 9999 $ 8.97

Adjust your quantity during checkout

Texas Instruments TPS65086401RSKT

The TPS650864xx device is a single-chip power-management IC (PMIC) designed for Xilinx Zynq® multiprocessor system-on-chip (MPSoCs) and field programmable gate array (FPGA) families. The TPS650864xx offers an input range of 5.6 V to 21 V, enabling a wide range of applications. The device is targeted for wall-powered applications or 2S, 3S, or 4S Li-Ion battery packs (NVDC or non-NVDC power architectures). See the Typical Application section for 5-V input supplies. The D-CAP2™ and DCS-Control high-frequency voltage regulators use small inductors and capacitors to achieve a small solution size. The D-CAP2 and DCS-Control topologies have excellent transient response performance, which is great for processor core and system memory rails that have fast load switching. An I2C interface allows simple control either by an embedded controller (EC) or by an SoC. The PMIC comes in an 8-mm × 8-mm, single-row VQFN package with thermal pad for good thermal dissipation and ease of board routing.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00