See datasheet for actual packaging/pinout drawings

Package | PIN:

RSK | 64

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 14.60
10 - 24 $ 13.58
25 - 99 $ 13.10
100 - 249 $ 11.45
250 - 499 $ 10.89
500 - 749 $ 10.03
750 - 999 $ 9.00
1000 - 9999 $ 8.97
  View datasheet for TPS6508700RSKT View product folder for TPS6508700RSKT

Adjust your quantity during checkout

TPS6508700RSKT-PMIC for AMD™ Family 17h Models 10h-1Fh Processors

The TPS6508700 device is a single-chip power-management IC (PMIC) designed for the AMD™ Family 17h Models 10h-1Fh processors targeted for notebooks and all-in-one desktops. The TPS6508700 device offers an input range from 5.6 V to 21 V, enabling use in a wide range of applications. The device is well suited for NVDC and non-NVDC power architecture using 2S, 3S, or 4S Li-Ion battery packs. The D-CAP2™ and DCS-Control™ high-frequency voltage regulators use small inductors and capacitors to achieve a small solution size. The D-CAP2 and DCS-Control topologies have excellent transient response performance, which is optimal for processor core and system memory rails that have fast load switching. An I2C interface allows simple control either by an embedded controller (EC) or by a system on chip (SoC). The PMIC comes in an 8-mm × 8-mm, single-row VQFN package with thermal pad for good thermal dissipation and ease of board routing.

View datasheet
View product folder
Order SummaryEdit >
TMDSIDK437X (1)$329.00
Subtotal: $329.00
Shipping & Handling: -
Total (USD): $329.00