See datasheet for actual packaging/pinout drawings


Package | PIN:

RSK | 64


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


Programmable Mid Input Voltage Range Power Management IC (PMIC) for Apollo Lake Processors

TI Store Price:

1 - 9 $ 7.38
10 - 24 $ 6.62
25 - 99 $ 6.23
100 - 249 $ 5.43
250 - 499 $ 5.07
500 - 749 $ 4.37
750 - 999 $ 3.73
1000 - 9999 $ 3.16

Adjust your quantity during checkout

Texas Instruments TPS650942A0RSKT

The TPS65094x device is a single-chip solution, power-management integrated chip (PMIC) designed specifically for the latest Intel™ processors targeted for tablets, ultrabooks, notebooks, industrial PCs, and Internet-of-Things (IOT) applications using 2S, 3S, or 4S Li-Ion battery packs (NVDC or non-NVDC power architectures), as well as wall-powered applications. The TPS65094x device is used for essential systems with low-voltage rails merged for the smallest footprint and lowest-cost system-power solution. The TPS65094x device provides the complete power solution based on the Intel Reference Designs. Six highly efficient step-down voltage regulators (VRs), a sink or source LDO (VTT), and a load switch are controlled by power-up sequence logic to provide the proper power rails, sequencing, and protection—including DDR3 and DDR4 memory power. The two regulators (BUCK1 and BUCK2) support dynamic voltage scaling (DVS) for maximum efficiency—including support for Connected Standby. The high-frequency VRs use small inductors and capacitors to achieve a small solution size. An I2C interface allows simple control by an embedded controller (EC) or by a system on chip (SoC). The PMIC comes in an 8-mm × 8-mm single-row VQFN package with a thermal pad for good thermal dissipation and ease of board routing.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00