TPS65124EVM-076 TPS65124 Evaluation Module angled board image

TPS65124EVM-076

TPS65124 Evaluation Module

Pricing

Qty Price
+

Description for the TPS65124EVM-076

The TPS65124EVM-076 is an evaluation tool for the TPS65124 multi-channel power supply for small form-factor TFT LCD displays. The evaluation module can accept input voltages in range of 2.5V to 5.5V and supplies Vmain = 5V, Vgh = 12V and Vgl = -12V to power a-Si or LTPS TFT displays. Other voltages can be adjusted by changing resistor feedback networks on the evaluation module. Additionally, the TPS65124 features user-programmable power-up/down sequencing and enable signals for Vgh and Vgl.

Pricing

Qty Price
+