TPS65130EVM-839 Evaluation Module for TPS65130 - Positive and Negative Output DC-DC Converter angled board image

TPS65130EVM-839

Evaluation Module for TPS65130 - Positive and Negative Output DC-DC Converter

Pricing

Qty Price
+

Features for the TPS65130EVM-839

  • 2.7 V to 5.5 V input voltage range
  • Dual adjustable output voltages
  • Independent enable inputs for power-up and power-down sequencing
  • Power-save mode for high efficiency at low load currents

Description for the TPS65130EVM-839

The TPS65130EVM-839 is an evaluation tool for the TPS65130 Positive and Negative Output DC-DC Converter for general-purpose split-rail supplies, industrial applications and LDC or OLED displays. The evaluation module can accept input voltages in range of 2.7 V to 5.5 V and delivers by default 8 V and -5 V on its outputs. Other output voltages (up to 15 V and down to -15 V) can be adjusted easily by changing the resistor feedback networks.

Pricing

Qty Price
+