See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS65131EVM-063-TPS65131EVM Evaluation Module

The TPS65131EVM-063 is an evaluation tool for the TPS65131 Positive and Negative Output DC-DC Converter for general-purpose split-rail supplies, industrial applications and LDC or OLED displays. The evaluation module can accept input voltages in range of 2.7V to 5.5V and delivers by default 12V and -12V on its outputs. Other output voltages (up to 15V and down to -15V) can be adjusted easily by changing the resistor feedback networks.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00