See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RGE | 24

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS65131RGET


Split-Rail Converter with Dual Positive and Negative Outputs (300mA typ)

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.63
10 - 24 $ 2.37
25 - 99 $ 2.21
100 - 249 $ 1.98
250 - 499 $ 1.85
500 - 749 $ 1.61
750 - 999 $ 1.39
1000 - 9999 $ 1.37

Adjust your quantity during checkout

Texas Instruments TPS65131RGET

The TPS6513x is dual-output DC-DC converter generating a positive output voltage up to 15 V and a negative output voltage down to –15 V with output currents in a 200-mA range in typical applications, depending on input voltage to output voltage ratio. With a total efficiency up to 85%, the device is ideal for portable battery-powered equipment. The input voltage range of 2.7 V to 5.5 V allows the devices to be powered from batteries or from fixed 3.3-V or 5-V supplies. The TPS6513x comes in a small 4-mm × 4- mm VQFN-24 package. Together with a minimum switching frequency of 1.25 MHz, the device enables designing small power supply applications because it requires only a few small external components.

The converter operates with a fixed frequency PWM control topology and, if power-save mode is enabled, it uses a pulse-skipping mode at light-load currents. It operates with only 500-µA device quiescent current. Independent enable pins allow power-up and powerdown sequencing for both outputs. The device has an internal current limit overvoltage protection and a thermal shutdown for highest reliability under fault conditions.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00