See datasheet for actual packaging/pinout drawings


Package | PIN:

RGE | 24


S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)


Automotive Split-Rail Converter with Dual, Positive and Negative Outputs (750mA typ)

TI Store Price:

1 - 9 $ 3.01
10 - 24 $ 2.72
25 - 99 $ 2.50
100 - 249 $ 2.24
250 - 499 $ 2.07
500 - 749 $ 1.82
750 - 999 $ 1.61
1000 - 9999 $ 1.40

Adjust your quantity during checkout

Texas Instruments TPS65131TRGERQ1

The TPS65131-Q1 device is dual-output dc-dc converter generating a positive output voltage up to 15 V and a negative output voltage down to –15 V with output currents of typically 200 mA, depending on input-voltage to output-voltage ratio. With a total efficiency up to 85%, the device is ideal for portable battery-powered equipment. The input-voltage range of 2.7 V to 5.5 V allows, for example, 3.3-V and 5-V rails to power the TPS65131-Q1 device. The TPS65131-Q1 device comes in a QFN-24 package with thermal pad. Requiring few and small external components, the overall solution size can be small.

The converter operates with a fixed-frequency PWM control topology and, with power-save mode enabled, uses a pulse-skipping mode at light load currents. In operation, the typical overall device quiescent current is only 500 µA. In shutdown, the device draws typically 0.2 µA. Independent enable pins allow power-up and power-down sequencing for both outputs. The device has an internal current limit, overvoltage protection, and a thermal shutdown for highest reliability under fault conditions.

The TPS65131-Q1 device is qualified for automotive applications, according to AEC-Q100 temperature grade 2. The electrical characteristics are tested over –40°C to 125°C device junction temperature. This, combined with lowest shutdown currents, small solution size, package with thermal pad, plus good efficiency and protection features, targets automotive and industrial applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00