See datasheet for actual packaging/pinout drawings

Package | PIN:

YFF | 15

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.95
10 - 24 $ 0.86
25 - 99 $ 0.80
100 - 249 $ 0.70
250 - 499 $ 0.66
500 - 749 $ 0.56
750 - 999 $ 0.47
1000 - 9999 $ 0.45
  View datasheet for TPS65132LYFFR View product folder for TPS65132LYFFR

Adjust your quantity during checkout

TPS65132LYFFR-Split-Rail, Single Inductor Dual Output Converter with Positive and Negative Outputs

The TPS65132 family is designed to supply positive/negative driven applications. The device uses a single inductor scheme for both outputs to provide the user smallest solution size, a small bill-of-material as well as high efficiency. The devices offer best line and load regulation at low noise. With its input voltage range of 2.5 V to 5.5 V, it is optimized for products powered by single-cell batteries (Li-Ion, Ni-Li, Li-Polymer) and fixed 3.3-V and 5-V rails. The TPS656132 family provides 80 mA and 150 mA output current options with programmability to 40 mA. There are both CSP and QFN package options available.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00