See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PWP | 24

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS65140IPWPRQ1


Automotive 2.7V to 5.8V, 4 Channel LCD Power Supply

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.68
10 - 24 $ 3.30
25 - 99 $ 3.11
100 - 249 $ 2.71
250 - 499 $ 2.52
500 - 749 $ 2.18
750 - 999 $ 1.86
1000 - 9999 $ 1.58

Adjust your quantity during checkout

Texas Instruments TPS65140IPWPRQ1

The TPS65140-Q1 and TPS65145-Q1 devices offer a compact and small power supply solution that provides all three voltages required by thin-film transistor (TFT) LCD displays. The auxiliary linear regulator controller can be used to generate a 3.3-V logic power rail for systems powered by a 5-V supply rail only.

The main output, VO1 is a 1.6-MHz fixed-frequency PWM boost converter providing the source-drive voltage for the LCD display. The TPS65140-Q1 device has a typical switch current limit of 2.3 A and the TPS65145-Q1 has a typical switch current limit of 1.37 A.

A fully integrated adjustable charge pump doubler and provides the positive LCD gate-drive voltage. An externally adjustable negative charge pump provides the negative LCD gate-drive voltage.

For compensation of the devices please refer to Application Note: How to Compensate with the TPS6510x and TPS6514x SLVA813.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00