See datasheet for actual packaging/pinout drawings

Package | PIN:

RSH | 56

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.24
10 - 24 $ 2.92
25 - 99 $ 2.72
100 - 100 $ 2.38
  View datasheet for TPS65149RSHR View product folder for TPS65149RSHR

Adjust your quantity during checkout

TPS65149RSHR-LCD Bias Solution For LCD Panels Using ASG/GIP Technology

The TPS65149 provides a highly integrated LCD bias solution, primarily intended for monitor applications using ASG/GIP technology.

The device integrates a boost converter to generate the source driver supply voltage (VAVDD), positive and negative charge pump controllers to generate gate driver ON (VGH) and OFF (VGL) voltages, a programmable VCOM generator, and an 8-channel level shifter in a single IC. The positive charge pump controller supports temperature compensation to reduce VGH at high temperatures.

In addition to the above functions, the TPS65149 generates two signals to discharge the display panel during power-down, plus an additional active-low XAO reset output.

Supply sequencing during power-up can be controlled by an externally generated enable signal.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00