See datasheet for actual packaging/pinout drawings

Package | PIN:

PWP | 24

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.96
10 - 24 $ 2.66
25 - 99 $ 2.48
100 - 249 $ 2.23
250 - 499 $ 2.08
500 - 749 $ 1.81
750 - 999 $ 1.57
1000 - 9999 $ 1.53
  View datasheet for TPS65150QPWPRQ1 View product folder for TPS65150QPWPRQ1

Adjust your quantity during checkout

TPS65150QPWPRQ1-Automotive, compact LCD bias Power Supply with integrated VCOM Buffer

The TPS65150-Q1 is an integrated power-supply for automotive LCD applications. The device integrates a boost converter for the source voltage and two regulated adjustable charge pump drivers for the gate voltages. For reduced external cost, improved picture quality and reduced image sticking, the device includes a VCOM buffer and a gate-voltage shaping function.

The device is designed to operate from a supply voltage of 1.8 V to 6 V making it ideal for automotive LCD applications using a fixed 3.3 V or 5 V input-voltage rail.

Adjustable power-on sequencing for VGL and VGH allow the device to be optimized for a variety of displays.

For protection from system malfunction, the TPS65150-Q1 integrates an adjustable shutdown latch feature. The device monitors the outputs (V(VS), V(VGL), V(VGH)); and, as soon as one of the outputs falls below its power-good threshold for longer than the adjustable fault delay time, the device enters shutdown.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00